• Stopper Bolts・Stopper Screws

SPM-M8-E

Stopper Bolts - Steel

Dimension Drawing

SPMStopper Bolts - Steel寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SPM-M8-E M8 1.25 15 5 10 13 15 9.5 6.87 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SPM SPM-E
Main Body S45C Head End Face Quenching(Hardness: 35 HRC or Above) - Polishing
Trivalent Chromate Treatment
S45C Full Quenching (Hardness: 35 HRC or Above)
Trivalent Chromate Treatment (Black)

Characteristics

  • Use as a recipient of the stopper bolts SSB-ASSB-B and stopper screw SAN-B. SSB-ASSB-BSAN-B
  • Select the type by the part number end symbol.
    No end symbol----Standard Type (end face quenching)
    End symbol E----Economy Type (full quenching)

Usage Example

In combination with a stopper screw SAN-B.

SPMStopper Bolts - Steel


Related Services

Product List

Click here to see SPM

Click here to see Stopper Bolts・Stopper Screws