• Stopper Bolts・Stopper Screws

SPMJ-M8

Stopper Bolts - Stainless Steel SUS420J2

Dimension Drawing

SPMJStopper Bolts - Stainless Steel SUS420J2寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L3 L1 L B C (Approx.) Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SPMJ-M8 M8 1.25 15 5 10 13 15 8.7 11.55 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SPMJ
Main Body SUS420J2 Full Quenching (Hardness: 54 HRC or Above)/
End Face Polishing

Characteristics

  • Use as a recipient of the stopper bolt SSBS-B and stopper screw SANS-B. SSBS-BSANS-B
  • SUS420J2 (fully quenched). It has excellent wear resistance.

Usage Example

In combination with stopper screw SANS-B.

SPMJStopper Bolts - Stainless Steel SUS420J2


Related Services

Product List

Click here to see SPMJ

Click here to see Stopper Bolts・Stopper Screws