NBK logo

  • Auto-Positioning Units

EOCL-200-16

Collars

Available Area

Japan, the US, Canada, Mexico, China, Taiwan, South Korea, and Europe

Characteristics

  • Collar for EPU-210 (EPU-210) EPU-220 (EPU-220).
  • EPU-210 and EPU-220 bore diameter can be changed to match the rotation axis.
  • Made of stainless steel superior in corrosion resistance.
  • All products are provided with hex socket set screws.

Dimension Drawing

EOCL-200Collars寸法図

Unit : mm

Part Number d Mass
(g)
Price
(USD)
Add to Cart
EOCL-200-16 16 19 14.91 Cart

Material/Finish

EOCL-200
Main Body SUS304
Hex Socket Set Screw SUSXM7

Mounting

① Insert EOCL-200 onto the EPU-210EPU-220 output shaft.

EOCL-200Collars

② Align the EPU-210EPU-220 output shaft screw hole with the EOCL-200 screw through-hole, then screw the hex socket set screw supplied with EOCL-200.

EOCL-200Collars

③ With EOCL-200 mounted, pass the rotation axis over the EPU-210EPU-220 output shaft and secure with a hex socket set screw. (Recommended tightening torque: 2.8 N・m)

EOCL-200Collars


Precautions for Use

When using EOCL-200, use the hex socket set screws provided with EOCL-200. The length of the screws provided with EPU-210EPU-220 may not sufficient to adequately secure the output shaft.


Product List

Click here to see EOCL-200