NBK logo

  • Auto-Positioning Units

EOTCL-200-12

Collars for High Torque Adapters

Available Area

Japan, the US, Canada, Mexico, China, Taiwan, South Korea, and Europe

Characteristics

  • A dedicated collar for use with the high torque adapter EOAT-200 (EOAT-200).
  • The high torque adapter bore diameter can be changed to match the rotation shaft.
  • Made of stainless steel superior in corrosion resistance.
  • Hex socket set screws (M6 × 2) are provided.

Dimension Drawing

EOTCL-200Collars for High Torque Adapters寸法図

Unit : mm

Part Number d Mass
(g)
Price
(USD)
Add to Cart
EOTCL-200-12 12 30 16.02 Cart

Material/Finish

EOTCL-200
Main Body SUS304
Hex Socket Set Screw SUSXM7

Precautions for Use

For mounting methods, refer to the Instruction Manual for EPU-210 (EPU-210) and EPU-220 (EPU-220).


Product List

Click here to see EOTCL-200