Available Area
Japan, the US, Canada, China, Taiwan, South Korea, and Europe*1This item is not available in Mexico due to the Radio Act.
Please check the "Available Area" of each product page.
*1: Only the black (-BK) model can be used in Europe.
Characteristics
- The built-in motor rotates the feed screw, grasping the current position via the encoder and stopping at the target position. Positioning is automated with the feed screw.
- For EPU-220 control, a dedicated transceiver (sold separately) is required. The required transceiver differs depending on the host/connection method.
EPC-200-CCEPC-200-CC----PLC control (CC-Link connection) *1
EPC-210-EIPEPC-210-EIP----PLC control (EtherNet/IPTM connection)*1
*1: Control with a PC is also possible.
- One dedicated transceiver can control up to 32 units at the same time. Signals from the transceiver to each unit are transmitted wirelessly, with no troublesome cable wiring required.*2
*2: Wired connection is also possible. When connecting multiple units, the use of the separately sold repeater hub EORP-200 (EORP-200) enables easy wired connection and reduces wiring work.
- Mounting can be completed simply by replacing the installed operation handle with EPU-220. Compared with the use of a combined handle and indicator, it is thinner and more compact.
- IP65 dust-proof and waterproof structure. It can be used safely even in environments where it may be exposed to dust or water.
-
For initial setting and PC control, the dedicated software EPU-COM is required. The dedicated software is available free of charge. Please download from the NBK website.
(https://www.nbk1560.com/contact/positioning-unit-contents-form-software-dl/thanks/) -
The dedicated software function enables registration of up to 100 setups.
EPC-200-CCEPC-210-EIP----Max. 100
- Cable terminal specifications can be selected by the product code. When using the repeater hub EORP-200 (EORP-200), select the connector type.
EPU-220-A----Discrete wire
EPU-220-B----Connector
CC-Link is a registered trademark of Mitsubishi Electric Corporation.
EtherNet/IP is a registered trademark of ODVA, Inc.
Part Number | Mass (g) |
Price (USD) |
Add to Cart |
---|---|---|---|
EPU-220-B-BL | 338 | 694.76 | Cart |
Material/Finish
EPU-220-A-BL | EPU-220-B-BL | EPU-220-A-BK | EPU-220-B-BK | |
---|---|---|---|---|
Main Body | Nylon 6 (Blue) | Nylon 6 (Blue) | Nylon 66 (Black) | Nylon 66 (Black) |
Output Shaft | SUS304 | SUS304 | SUS304 | SUS304 |
Cable Clamp | Brass Nickel Plating |
Brass Nickel Plating |
Brass Nickel Plating |
Brass Nickel Plating |
Power/Signal Cable | Oil Resistant PVC (Matte Black) | Oil Resistant PVC (Matte Black) | Oil Resistant PVC (Matte Black) | Oil Resistant PVC (Matte Black) |
Connector | Zinc Alloy Nickel Plating |
Zinc Alloy Nickel Plating |
||
Hex Socket Set Screw | SUSXM7 | SUSXM7 | SUSXM7 | SUSXM7 |
Does not contain any of the 10 chemicals restricted under the RoHS Directives.
Performance
Power Source Voltage | 24 VDC ± 10% | |
Current Consumption |
Waiting | 20 mA |
Rated | 0.6 A | |
Max. | 1 A | |
Rated Output | 5 W | |
Rated Rotational Frequency | 60 ±10 rpm | |
Rated Torque | 0.8 N・m | |
Continually Usable Time | 1 Minute or Less*1 | |
Output Shaft Max. Allowable Load |
Radial Load | 19.6 N*2 |
Thrust Load | 19.6 N*2 | |
Output Shaft Retention Torque | 0.7 N・m*3 | |
Stop Accuracy | ± 5° | |
Input | Wireless Communication |
2.4GHz Band Wireless Communication |
Wired Communication |
RS-485 (2-wire type) | |
Wireless Reach Distance (Reference Value) |
Indoors | 60 m |
Outdoors | 1200 m | |
IP Protection Class | IP65 | |
Operating Environment |
Temperature | -5°C to 55°C (no freezing) |
Humidity | 20% RH to 85% RH (no condensation) | |
Pollution Degree | 3 | |
Altitude | 2000 m or Less Above Sea Level |
*1: Let cool for 10 minutes or so after continuous use.
*2: Output shaft max. allowable load
*3: Values are for reference only. They are not guaranteed values.
Declarations of Conformity
The CE Declarations of Conformity for EPU-220-A-BK and EPU-220-B-BK can be downloaded here. (https://www.nbk1560.com/products/mechatronics/positioning_unit/download/epu-220-doc/)Precautions for Use
- For details on the mounting and setting methods, please refer to the Instruction Manual. Be sure to read the "Safety Precautions" and "Precautions on Radio Wave and EMC" in the Instruction Manual before use.
The Instruction Manual can be downloaded from the NBK website. -
Countries and regions where this product is available are Japan, the US, Canada, China, Taiwan, South Korea, and Europe*1.
When used in combination with other products or with the customer's existing systems, equipment, etc., confirm independently that it is compliant with the standards, laws, and/or regulations of the country of use.
*1: Only the black (-BK) model can be used in Europe.
Related Products
Dedicated transceivers are available.EPC-200-CCEPC-200-CC and EPC-210-EIPEPC-210-EIP for PLC control