Hints for Correctly Using NBK Products
The video is an example using SSC(SSC). You can perform the same operation using this product.
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | L1 | B | dc | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSC-SNHS-M3-12 | M3 | 0.5 | 12 | 4 | 2 | 5.5 | 2.2 | 0.94 | 3.40 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- It prevents fall-off and loss of the screw. For fixing of protection cover and cover for inspection that are frequently mounted and removed.
- Hex head bolt type.
- For CE marking.⇒Use the NBK Captive Screw Series to be comply with CE
- We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.

Material/Finish
| SSC-SNHS | |
|---|---|
| Main body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 |
Related Services
Application
Fixing of protection cover and cover for inspection / CE markingMachine tool / Food machinery / and Electronic device
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.
Installation Example
Machine a screw hole on the cover and let through the threaded part of SSC-SNHS. Threaded part of SSC-SNHS is still engaged with the screw hole on the cover even after the screw is removed from the frame, so SSC-SNHS never fall out of the cover.





/12941_1.jpg?awscf_publishdate=2026-02-04 16:40)
