NBK logo

  • Special Screws
  • Cleanroom

SCX-M3-6-C

Ceramic Hex Socket Head Cap Bolts

  • Heat-resistance
  • Chemical-proof
  • Electrical Insulation

Dimension Drawing

SCX-CCeramic Bolts寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SCX-M3-6-C M3 0.5 6 5.5 3 2 0.36 56.54 CAD Cart
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SCX-M3-6-C M3 0.5 6 5.5 3 2 0.36 56.54 CAD Cart
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SCX-M3-6-C M3 0.5 6 5.5 3 2 0.36 56.54 CAD Cart
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SCX-M3-6-C M3 0.5 6 5.5 3 2 0.36 56.54 CAD Cart

Related Services

Material/Finish

SCX-C SCX-H
Main Body Al2O3(99.5% Alumina) Al2O3(99.5% Alumina)

Application

FPD production equipment, semiconductor devices, printed circuit board etching devices,
metallic surface treatment equipment and facilities, and chemical plants

Characteristics

  • Ceramic made from 99.5% high-purity alumina.
  • Usable continually at 1500°C.
  • Types can be selected by the end symbol of the part number.
    SCX-C----Socket Head Cap Screws
    SCX-H----Hex Head Screws
  • Excellent heat resistance, chemical resistance, and electrical insulation.
  • The properties of ceramic screws⇒The Properties of Ceramic Screws
  • Also, ceramics screws with special specifications such as ventilation holes, dimensions, shapes, and cleanroom washing are available. Please contact us for details.

SCX-CCeramic Bolts


Precautions for Use

  • When tightening ceramic screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommendation torque is 50% of the torsional torque.
M Torsional Torque(N・m)
M3 0.04
M4 0.05
M5 0.10
M6 0.15
M8 0.30
M10 0.50

Values in chart are for reference only. They are not guaranteed values.

  • Ceramic screws may be damaged by impact. Takecare when handling these screws.
  • Because a cumulative pitch difference is created when ceramic screws are manufactured, use them with SCX-N ceramic nuts.

Product List

Click here to see SCX-M3-C

Click here to see SCX-C