Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|
| SHNM-M5 | M5 | 0.8 | 8 | 4 | 1.6 | 71.77 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SHNM | |
|---|---|
| Main Body | Pure Molybdenum |
Application
Sputtering equipment and high temperature furnacesCharacteristics
- These nuts and washers are made of pure molybdenum.
- Melting Point: 2623 deg C. Excellent heat resistance.
Precautions for Use
Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.Mechanical Properties
| Pure Molybdenum | SUS304 | |
|---|---|---|
| Tensile Strength(N/mm2) | 515 | 520 or Higher |
| 0.2% Proof Stress(N/mm2) | 380 | 205 or Higher |
| Elongation(%) | 15 | 40 or Higher |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Pure Molybdenum | SUS304 | |
|---|---|---|
| Specific Gravity | 10.2 | 7.93 |
| Longitudinal Elastic Modulus(GPa) | 327 | 193 |
| Electric Resistance(μΩ・m) | 0.058 | 0.7 |
| Thermal Conductivity(W/(m・K)) | 142 | 17 |
| Linear Expansion Coefficient(K-1) | 5.1×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.






