• Special Screws
  • Cleanroom

SHNM-M6

Hex Nuts - Molybdenum

  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SHNMHex Nuts/Washers - MolybdenumHex Nuts - Molybdenum寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SHNM-M6 M6 1 10 5 3.2 80.08 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SHNM
Main Body Pure Molybdenum

Application

Sputtering equipment and high temperature furnaces

Characteristics

  • These nuts and washers are made of pure molybdenum.
  • Melting Point: 2623 deg C. Excellent heat resistance.

Precautions for Use

Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.

Mechanical Properties

Pure Molybdenum SUS304
Tensile Strength(N/mm2 515 520 or Higher
0.2% Proof Stress(N/mm2 380 205 or Higher
Elongation(%) 15 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Pure Molybdenum SUS304
Specific Gravity 10.2 7.93
Longitudinal Elastic Modulus(GPa) 327 193
Electric Resistance(μΩ・m) 0.058 0.7
Thermal Conductivity(W/(m・K)) 142 17
Linear Expansion Coefficient(K-1 5.1×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SHNM

Click here to see Cleanroom