Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | a | t | Tensile Breaking Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNCW-M4-12 | M4 | 0.7 | 12 | 7 | 2.6 | 1.2 | 1.1 | 2600 | 4.5 | - | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNCW | |
|---|---|
| Main Body | Pure Tungsten(99.95 % or above) |
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Made of tungsten, with characteristics including a high melting point, high specific gravity and high purity.
- Melting point: 3683°C
- The specific gravity is at least twice that of general steel and stainless steel.
- Excellent chemical resistance also includes resistance to hydrofluoric acid.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Physical Properties
| Pure Tungsten | SUS304 | |
|---|---|---|
| Specific Gravity | 19.3 | 7.93 |
| Specific Heat (J/kg・K) | 138 | 500 |
| Electric Resistance (µΩ・m) | 0.054 | 0.7 |
| Thermal Conductivity (W/(m・K)) | 174 | 17 |
| Linear Expansion Coefficient (K-1) | 4.36 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.



/11381_1.jpg?awscf_publishdate=2026-02-04 16:40)


