Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSIV-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 2360 | 1 | 45.69 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSIV | |
|---|---|
| Main Body | Super Invar |
Application
Precision and measurement instrumentsCharacteristics
- Super Invar is a special alloy with an extremely low linear expansion coefficient, and its dimensions change very little due to temperature.
- For measurement and precision instruments which do not allow changes in dimensions due to thermal expansion.
- For Prevention from loosening and damage due to differences in thermal expansion.
-
Linear Expansion Coefficient:
0.69×10-6(K-1)(30 deg C - 100 deg C) - Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
| Super Invar | SUS304 | |
|---|---|---|
| Tensile Strength(N/mm2) | 470 | 520 or Higher |
| 0.2% Proof Stress(N/mm2) | 333 | 205 or Higher |
| Elongation(%) | 43 | 40 or Higher |
| Hardness(HV) | 143 | 200 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Super Invar | SUS304 | |
|---|---|---|
| Specific Gravity | 8.15 | 7.93 |
| Longitudinal Elastic Modulus(GPa) | 132 | 193 |
| Electric Resistance(μΩ・m) | 0.77 | 0.7 |
| Thermal Conductivity(W/(m・K)) | 10.47 | 17 |
| Linear Expansion Coefficient(K-1) | 0.69×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.






/11381_1.jpg?awscf_publishdate=2026-02-04 16:40)