Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSMN-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 2600 | 0.8 | 21.07 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSMN | |
|---|---|
| Main body | UNS N04400 (Monel*1 400 equiv.) |
*1: Monel is a registered trademark of Special Metals Corporation.
Application
FPD production device/Semiconductor manufacturing device/Chemical plant/Offshore instrument
Characteristics
- A nickel-copper alloy with resistance to fluorine gas and hydrofluoric acid.
- Excellent strength compared to pure nickel or copper.
- Excellent stress corrosion cracking resistance due to chlorine ions.
- Cleanroom wash and cleanroom packing are completed. ⇒Cleanroom Wash / Cleanroom Packing Service
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
| UNS N04400 (Monel 400 equiv.) |
SUS304 | |
|---|---|---|
| Tensile strength (N/mm2) | 517-620 | 520 or above |
| 0.2% Proof Stress (N/mm2) | 172-345 | 205 or Higher |
| Extension (%) | 35-60 | 40 or above |
| Hardness (HRB) | 60-80 | 90 or less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| UNS N04400 (Monel 400 equiv.) |
SUS304 | |
|---|---|---|
| Specific gravity | 8.80 | 7.93 |
| Longitudinal elastic modulus (GPa) | 179 | 193 |
| Specific heat (J/kg・K) | 427 | 500 |
| Electric resistivity (μΩ・m) | 0.5 | 0.7 |
| Heat thermal conductivity (W/(m・K)) | 22 | 17 |
| Linear expansion coefficient (K-1) | 14.2 x 10-6 (100°C) | 17.3 x 10-6 |
Values in chart are for reference only. They are not guaranteed values.





/11381_1.jpg?awscf_publishdate=2026-02-04 16:40)