Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSN-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 3010 | 1.9 | 43.97 | CAD | Cart |
| SNSN-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 3010 | 2.1 | 45.07 | CAD | Cart |
| SNSN-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 3010 | 2.2 | 45.92 | CAD | Cart |
| SNSN-M4-14 | M4 | 0.7 | 14 | 7 | 4 | 3 | 3010 | 2.8 | 49.74 | CAD | Cart |
| SNSN-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 3010 | 2.6 | 48.99 | CAD | Cart |
| SNSN-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 3010 | 3 | 52.82 | CAD | Cart |
| SNSN-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 3010 | 3.6 | 60.49 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSN | |
|---|---|
| Main Body | UNS N02201 (Ni 99.0% or More) |
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants
Characteristics
- Pure nickel screws contain Ni 99.0% or more.
- Excellent corrosion resistance against alkaline liquids such as sodium hydroxide, high purity halogen gas and non-oxidizing acids.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
| Nickel (NW2201) | SUS304 | |
|---|---|---|
| Tensile Strength (N/mm2) | 343 - 411 | 520 or Higher |
| 0.2% Proof Load (N/mm2) | 68 - 166 | 205 or Higher |
| Elongation (%) | 40 - 60 | 40 or Higher |
| Hardness (HB) | 75 - 100 | 187 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Nickel (NW2201) | SUS304 | |
|---|---|---|
| Specific Gravity | 8.89 | 7.93 |
| Longitudinal Elastic Modulus (GPa) | 206 | 193 |
| Specific Heat (J/kg・K) | 456 | 500 |
| Electric Resistance (µΩ・m) | 0.085 | 0.7 |
| Thermal Conductivity (W/(m・K)) | 79.5 | 17 |
| Linear Expansion Coefficient (K-1) | 13.4 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.






