Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D | L1 | B | t | T (Approx.) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNHP3S-M10-30 | M10 | 1.5 | 30 | 22 | 7 | 17 | 1.6 | 2.5 | 10 | 34 | 31.18 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNHP3S | |
|---|---|
| Screw Body | Equivalent to SUS304 |
| Screw Body Strength Class | A2 - 50 |
| Plain Washer | SUS304 |
| Spring Washer | Equivalent to SUS304 |
Characteristics
- Hexagon head screws with captive washer compliant with JIS B 1187.
- Old JIS plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=3)




/13331_1.jpg?awscf_publishdate=2026-02-04 16:40)
