Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | t | T (Approx.) |
Cross-recessed Socket No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNPI3S-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 6.5 | 1.7 | 0.5 | 0.7 | 1 | 10 | 0.49 | 2.18 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SNPI3S | |
---|---|
Screw Body | SUSXM7 (Equivalent to SUS304) |
Screw Body Strength Class | A2 - 50 |
Plain Washer | SUS304 |
Spring Washer | SUS304 |
Application
Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machinesCharacteristics
- Stainless steel Phillips cross recessed pan head machine screws with integrated washers.
- Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.