• Special Screws (Bolts)
  • Increased Productivity

SNPI3S-M6

Phillips Cross Recessed Pan Head Machine Screws with Captive Washers

  • Easy to Use

Dimension Drawing

SNPI3SPhillips Cross Recessed Pan Head Machine Screws with Captive Washers寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 t T
(Approx.)
Cross-recessed Socket No. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNPI3S-M6-10 M6 1 10 10.5 12.5 3.9 1.6 1.5 3 10 5.8 8.48 CAD Cart
SNPI3S-M6-12 M6 1 12 10.5 12.5 3.9 1.6 1.5 3 10 6.7 8.84 CAD Cart
SNPI3S-M6-16 M6 1 16 10.5 12.5 3.9 1.6 1.5 3 10 7.4 9.27 CAD Cart
SNPI3S-M6-20 M6 1 20 10.5 12.5 3.9 1.6 1.5 3 10 7.6 10.06 CAD Cart
SNPI3S-M6-25 M6 1 25 10.5 12.5 3.9 1.6 1.5 3 10 8.9 11.09 CAD Cart
SNPI3S-M6-30 M6 1 30 10.5 12.5 3.9 1.6 1.5 3 10 9.8 12.21 CAD Cart
SNPI3S-M6-35 M6 1 35 10.5 12.5 3.9 1.6 1.5 3 10 10.2 12.21 CAD Cart
SNPI3S-M6-40 M6 1 40 10.5 12.5 3.9 1.6 1.5 3 10 11 12.21 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNPI3S
Screw Body SUSXM7 (Equivalent to SUS304)
Screw Body Strength Class A2 - 50
Plain Washer SUS304
Spring Washer SUS304

Application

Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machines

Characteristics

  • Stainless steel Phillips cross recessed pan head machine screws with integrated washers.
  • Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
  • When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.

Related Services

Product List

Click here to see SNPI3S

Click here to see Increased Productivity