Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | T (Approx.) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSQS-M6-10 | M6 | 1 | 10 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 10 | 6.5 | 6.80 | CAD | Cart |
| SNSQS-M6-12 | M6 | 1 | 12 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 10 | 6.7 | 6.80 | CAD | Cart |
| SNSQS-M6-16 | M6 | 1 | 16 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 10 | 7.4 | 7.35 | CAD | Cart |
| SNSQS-M6-20 | M6 | 1 | 20 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 10 | 8.1 | 7.80 | CAD | Cart |
| SNSQS-M6-25 | M6 | 1 | 25 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 10 | 9.1 | 11.41 | CAD | Cart |
| SNSQS-M6-30 | M6 | 1 | 30 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 10 | 11 | 11.41 | CAD | Cart |
| SNSQS-M6-35 | M6 | 1 | 35 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 10 | 12 | 12.21 | CAD | Cart |
| SNSQS-M6-40 | M6 | 1 | 40 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 10 | 13 | 12.21 | CAD | Cart |
| SNSQS-M6-45 | M6 | 1 | 45 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 10 | 14 | 12.21 | CAD | Cart |
| SNSQS-M6-50 | M6 | 1 | 50 | 10 | 12.5 | 6 | 5 | 1.6 | 1.5 | 10 | 15 | 17.17 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNSQS | |
|---|---|
| Screw Body | SUSXM7 (Equivalent to SUS304) |
| Screw Body Strength Class | A2 - 70 |
| Plain Washer | SUS304 |
| Spring Washer | SUS304 |
Application
Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machinesCharacteristics
- Stainless steel hex socket head cap screws with integrated washers.
- Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.



/11576_1.jpg?upd=20251223181621&awscf_publishdate=2026-02-04 16:40)


