• Special Screws (Bolts)
  • Increased Productivity

SSC-SFSS-M6

Flanged Socket Head Cap Captive Screws

  • Easy to Use
  • Loss Prevention

Dimension Drawing

SSC-SFSSFlanged Socket Head Cap Captive Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 D2 L1 B t t1 dc Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSC-SFSS-M6-12 M6 1 12 8 12.5 10 6 5 3 1.5 4.5 5.3 3.59 CAD Cart
SSC-SFSS-M6-16 M6 1 16 8 12.5 10 6 5 3 1.5 4.5 6 3.59 CAD Cart
SSC-SFSS-M6-20 M6 1 20 8 12.5 10 6 5 3 1.5 4.5 6.7 4.68 CAD Cart
SSC-SFSS-M6-25 M6 1 25 8 12.5 10 6 5 3 1.5 4.5 7.8 4.68 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSC-SFSS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Flanged captive screws.
  • Hex socket head cap screw type.
  • Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • Because the bearing surface is larger due to the head part flange, the pressure on the fastened material is dispersed compared to normal hex socket head cap screws, making bearing surfaces less likely to sink. Also, the bearing surface can be ensured even with large drilled hole diameters.
  • Washer mounting work is not required, reducing the parts needed.
  • Washerless design makes it ideal for automated screw fastening by robots.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SFSS thread part through it. Even when the screw is removed from the frame, SSC-SFSS does not fall out of the cover because the SSC-SFSS thread part catches on the cover screw hole.

SSC-SFSSFlanged Socket Head Cap Captive Screws


Related Services

Product List

Click here to see SSC-SFSS

Click here to see Increased Productivity