Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|
| SNH-M10-16 | M10 | 1.5 | 16 | 17 | 7 | 10 | 22 | 11.70 | CAD | Cart |
| SNH-M10-20 | M10 | 1.5 | 20 | 17 | 7 | 10 | 23 | 11.70 | CAD | Cart |
| SNH-M10-25 | M10 | 1.5 | 25 | 17 | 7 | 10 | 26 | 13.11 | CAD | Cart |
| SNH-M10-30 | M10 | 1.5 | 30 | 17 | 7 | 10 | 29 | 15.92 | CAD | Cart |
| SNH-M10-35 | M10 | 1.5 | 35 | 17 | 7 | 10 | 31 | 19.34 | CAD | Cart |
| SNH-M10-40 | M10 | 1.5 | 40 | 17 | 7 | 10 | 34 | 20.74 | CAD | Cart |
| SNH-M10-45 | M10 | 1.5 | 45 | 17 | 7 | 10 | 36 | 22.61 | CAD | Cart |
| SNH-M10-50 | M10 | 1.5 | 50 | 17 | 7 | 10 | 38 | 24.33 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNH | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 10.9 |
Characteristics
- Hexagon head screws compliant with JIS B 1180.






