Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|
| SNH-M5-8 | M5 | 0.8 | 8 | 8 | 3.5 | 20 | 2.4 | 9.37 | CAD | Cart |
| SNH-M5-10 | M5 | 0.8 | 10 | 8 | 3.5 | 20 | 2.7 | 9.37 | CAD | Cart |
| SNH-M5-12 | M5 | 0.8 | 12 | 8 | 3.5 | 20 | 2.9 | 9.68 | CAD | Cart |
| SNH-M5-20 | M5 | 0.8 | 20 | 8 | 3.5 | 20 | 4 | 9.68 | CAD | Cart |
| SNH-M5-25 | M5 | 0.8 | 25 | 8 | 3.5 | 20 | 4.8 | 10.31 | CAD | Cart |
| SNH-M5-30 | M5 | 0.8 | 30 | 8 | 3.5 | 20 | 5.5 | 11.55 | CAD | Cart |
| SNH-M5-35 | M5 | 0.8 | 35 | 8 | 3.5 | 20 | 6.4 | 14.98 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNH | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 10.9 |
Characteristics
- Hexagon head screws compliant with JIS B 1180.






