Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|
| SNHS-M10-16 | M10 | 1.5 | 16 | 17 | 7 | 10 | 22 | 19.19 | CAD | Cart |
| SNHS-M10-20 | M10 | 1.5 | 20 | 17 | 7 | 10 | 24 | 19.19 | CAD | Cart |
| SNHS-M10-25 | M10 | 1.5 | 25 | 17 | 7 | 10 | 26 | 20.12 | CAD | Cart |
| SNHS-M10-30 | M10 | 1.5 | 30 | 17 | 7 | 10 | 29 | 21.99 | CAD | Cart |
| SNHS-M10-35 | M10 | 1.5 | 35 | 17 | 7 | 10 | 31 | 24.02 | CAD | Cart |
| SNHS-M10-40 | M10 | 1.5 | 40 | 17 | 7 | 10 | 34 | 26.35 | CAD | Cart |
| SNHS-M10-45 | M10 | 1.5 | 45 | 17 | 7 | 10 | 36 | 28.08 | CAD | Cart |
| SNHS-M10-50 | M10 | 1.5 | 50 | 17 | 7 | 10 | 38 | 29.62 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNHS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | Equivalent to A2-50 |
Characteristics
- Stainless steel hexagon head screws compliant with JIS B 1180.






