Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|
| SNHS-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | 20 | 0.65 | 10.31 | CAD | Cart |
| SNHS-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | 20 | 0.73 | 10.65 | CAD | Cart |
| SNHS-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | 20 | 0.81 | 11.35 | CAD | Cart |
| SNHS-M3-12 | M3 | 0.5 | 12 | 5.5 | 2 | 20 | 0.89 | 12.03 | CAD | Cart |
| SNHS-M3-16 | M3 | 0.5 | 16 | 5.5 | 2 | 20 | 1.1 | 13.04 | CAD | Cart |
| SNHS-M3-20 | M3 | 0.5 | 20 | 5.5 | 2 | 20 | 1.3 | 13.73 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNHS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | Equivalent to A2-50 |
Characteristics
- Stainless steel hexagon head screws compliant with JIS B 1180.






