Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNPX-M5-8-TBZ | M5 | 0.8 | 8 | 9 | 3.3 | 25 | 20 | 2.2 | 16.84 | CAD | Cart |
| SNPX-M5-10-TBZ | M5 | 0.8 | 10 | 9 | 3.3 | 25 | 20 | 2.4 | 18.08 | CAD | Cart |
| SNPX-M5-12-TBZ | M5 | 0.8 | 12 | 9 | 3.3 | 25 | 20 | 2.6 | 19.64 | CAD | Cart |
| SNPX-M5-16-TBZ | M5 | 0.8 | 16 | 9 | 3.3 | 25 | 20 | 3 | 22.45 | CAD | Cart |
| SNPX-M5-20-TBZ | M5 | 0.8 | 20 | 9 | 3.3 | 25 | 20 | 3.5 | 24.94 | CAD | Cart |
| SNPX-M5-25-TBZ | M5 | 0.8 | 25 | 9 | 3.3 | 25 | 20 | 4.1 | 27.75 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNPX-TBZ | |
|---|---|
| Main Body | Steel Black Trivalent Chromate Treatment |
| Strength Class | 4.8 Equivalent |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










