Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNPX-M4-6-TZB | M4 | 0.7 | 6 | 7 | 2.6 | 20 | 20 | 0.91 | 7.80 | CAD | Cart |
| SNPX-M4-8-TZB | M4 | 0.7 | 8 | 7 | 2.6 | 20 | 20 | 1.1 | 8.11 | CAD | Cart |
| SNPX-M4-10-TZB | M4 | 0.7 | 10 | 7 | 2.6 | 20 | 20 | 1.3 | 9.04 | CAD | Cart |
| SNPX-M4-12-TZB | M4 | 0.7 | 12 | 7 | 2.6 | 20 | 20 | 1.4 | 9.36 | CAD | Cart |
| SNPX-M4-16-TZB | M4 | 0.7 | 16 | 7 | 2.6 | 20 | 20 | 1.7 | 12.16 | CAD | Cart |
| SNPX-M4-20-TZB | M4 | 0.7 | 20 | 7 | 2.6 | 20 | 20 | 2 | 13.72 | CAD | Cart |
| SNPX-M4-25-TZB | M4 | 0.7 | 25 | 7 | 2.6 | 20 | 20 | 2.3 | 15.59 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNPX-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
| Strength Class | 4.8 Equivalent |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










