Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNS-M10-20-EL | M10 | 1.5 | 20 | 16 | 10 | 8 | 10 | 23 | 14.90 | CAD | Cart |
| SNS-M10-25-EL | M10 | 1.5 | 25 | 16 | 10 | 8 | 10 | 25 | 17.25 | CAD | Cart |
| SNS-M10-30-EL | M10 | 1.5 | 30 | 16 | 10 | 8 | 10 | 28 | 19.73 | CAD | Cart |
| SNS-M10-35-EL | M10 | 1.5 | 35 | 16 | 10 | 8 | 10 | 30 | 22.05 | CAD | Cart |
| SNS-M10-40-EL | M10 | 1.5 | 40 | 16 | 10 | 8 | 10 | 33 | 25.88 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNS-EL | |
|---|---|
| Main Body | SCM435 Electroless Nickel Plating |
| Strength Class | 12.9 |
Application
Equipment and device structures, FPD production equipment,semiconductor devices, and general industrial machines
Characteristics
- Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
- For applications that require both high strength (Strength Class 12.9) and corrosion resistance.
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".




/14306_1.jpg?upd=20260106113313&awscf_publishdate=2026-02-04 16:40)

