Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNS-M3-5-EL | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 20 | 0.67 | 6.40 | CAD | Cart |
| SNS-M3-6-EL | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 20 | 0.71 | 6.08 | CAD | Cart |
| SNS-M3-8-EL | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 20 | 0.8 | 6.40 | CAD | Cart |
| SNS-M3-10-EL | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 20 | 0.88 | 7.25 | CAD | Cart |
| SNS-M3-12-EL | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 20 | 0.96 | 8.26 | CAD | Cart |
| SNS-M3-16-EL | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 20 | 1.2 | 10.91 | CAD | Cart |
| SNS-M3-20-EL | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 20 | 1.4 | 13.39 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNS-EL | |
|---|---|
| Main Body | SCM435 Electroless Nickel Plating |
| Strength Class | 12.9 |
Application
Equipment and device structures, FPD production equipment,semiconductor devices, and general industrial machines
Characteristics
- Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
- For applications that require both high strength (Strength Class 12.9) and corrosion resistance.
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".






/14306_1.jpg?upd=20260106113324&awscf_publishdate=2026-02-04 16:40)