Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNS-M4-5-EL | M4 | 0.7 | 5 | 7 | 4 | 3 | 20 | 1.4 | 6.40 | CAD | Cart |
| SNS-M4-6-EL | M4 | 0.7 | 6 | 7 | 4 | 3 | 20 | 1.5 | 6.08 | CAD | Cart |
| SNS-M4-8-EL | M4 | 0.7 | 8 | 7 | 4 | 3 | 20 | 1.7 | 6.40 | CAD | Cart |
| SNS-M4-10-EL | M4 | 0.7 | 10 | 7 | 4 | 3 | 20 | 1.8 | 7.94 | CAD | Cart |
| SNS-M4-12-EL | M4 | 0.7 | 12 | 7 | 4 | 3 | 20 | 2 | 7.94 | CAD | Cart |
| SNS-M4-16-EL | M4 | 0.7 | 16 | 7 | 4 | 3 | 20 | 2.3 | 11.29 | CAD | Cart |
| SNS-M4-20-EL | M4 | 0.7 | 20 | 7 | 4 | 3 | 20 | 2.7 | 10.91 | CAD | Cart |
| SNS-M4-25-EL | M4 | 0.7 | 25 | 7 | 4 | 3 | 20 | 3.2 | 13.72 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNS-EL | |
|---|---|
| Main Body | SCM435 Electroless Nickel Plating |
| Strength Class | 12.9 |
Application
Equipment and device structures, FPD production equipment,semiconductor devices, and general industrial machines
Characteristics
- Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
- For applications that require both high strength (Strength Class 12.9) and corrosion resistance.
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".





/14306_1.jpg?upd=20260106113313&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20260106113312&awscf_publishdate=2026-02-04 16:40)