Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNS-M12-30 | M12 | 1.75 | 30 | 18 | 12 | 10 | 5 | 41 | 7.03 | CAD | Cart |
| SNS-M12-35 | M12 | 1.75 | 35 | 18 | 12 | 10 | 5 | 45 | 7.34 | CAD | Cart |
| SNS-M12-40 | M12 | 1.75 | 40 | 18 | 12 | 10 | 5 | 48 | 7.80 | CAD | Cart |
| SNS-M12-45 | M12 | 1.75 | 45 | 18 | 12 | 10 | 5 | 51 | 8.27 | CAD | Cart |
| SNS-M12-50 | M12 | 1.75 | 50 | 18 | 12 | 10 | 5 | 55 | 9.06 | CAD | Cart |
| SNS-M12-60 | M12 | 1.75 | 60 | 18 | 12 | 10 | 5 | 61 | 18.26 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNS-J | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 12.9 |
Characteristics
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- Strength class is 12.9. High strength.
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.




/14306_1.jpg?upd=20260106113312&awscf_publishdate=2026-02-04 16:40)

