Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | L2 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-#4-40-5/8 | No.4-40UNC | 5/8 | 0.183 | 0.112 | Full Thread | 3/32 | 10 | 0.94 | 10.94 | CAD | Cart |
●All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS(INCH) | |
|---|---|
| Main Body | Stainless Steel(Grade:A2) |
| Strength Class | A2-50 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Socket head cap screws with inch thread.
- ANSI B18.3 compliance.
- Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)

/13332_1.jpg?upd=20250922094950)
/13331_1.jpg?upd=20250922094950&awscf_publishdate=2026-02-04 16:40)


/12941_1.jpg?awscf_publishdate=2026-02-04 16:40)
/4556_1.jpg?awscf_publishdate=2026-02-04 16:40)