Unit : mm
| Part Number | W (Whitworth) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|
| SPC-W3/8-N-WH(200) | W3/8 | 1.5875 | 17 | 8 | 200 | 1.8 | 103.60 | CAD | Cart |
Related Services
Material/Finish
| SPC-N-WH(INCH) | |
|---|---|
| Main Body | PC (Polycarbonate) (White) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) hex nuts.
- Inch screw type.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20251201131639)
/13331_1.jpg?upd=20250922094956&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20251201131328&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20251216164504&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20251201131416&awscf_publishdate=2026-02-04 16:40)