Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M10-15-H-WH(100) | M10 | 1.5 | 15 | 17 | 7 | Full Thread | 3363 | 6.38 | 100 | 3.5 | 121.66 | CAD | Cart |
| SPC-M10-20-H-WH(100) | M10 | 1.5 | 20 | 17 | 7 | Full Thread | 3363 | 6.38 | 100 | 3.8 | 121.66 | CAD | Cart |
| SPC-M10-25-H-WH(100) | M10 | 1.5 | 25 | 17 | 7 | Full Thread | 3363 | 6.38 | 100 | 4.1 | 121.66 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPC-H-WH | |
|---|---|
| Main Body | PC (Polycarbonate) (White) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) hex head bolts.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws



/14306_1.jpg?upd=20260416154215&awscf_publishdate=2026-05-18 18:35)

/14306_1.jpg?upd=20260416154017&awscf_publishdate=2026-05-18 18:35)
/14306_1.jpg?upd=20260416154032&awscf_publishdate=2026-05-18 18:35)