Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | B | t | a | Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M4-4-TS(1000) | M4 | 0.7 | 4 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 1000 | 0.09 | 246.40 | CAD | Cart |
| SPC-M4-5-TS(1000) | M4 | 0.7 | 5 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 1000 | 0.1 | 261.80 | CAD | Cart |
| SPC-M4-8-TS(1000) | M4 | 0.7 | 8 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 1000 | 0.12 | 277.20 | CAD | Cart |
| SPC-M4-10-TS(1000) | M4 | 0.7 | 10 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 1000 | 0.14 | 277.20 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPC-TS | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) hex socket set screws. The slot makes it possible to choose tools in accordance with the application or work environment.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws



/14306_1.jpg?upd=20260416154342&awscf_publishdate=2026-05-27 18:29)
/14306_1.jpg?upd=20260416154207&awscf_publishdate=2026-05-27 18:29)
/14306_1.jpg?upd=20260416154215&awscf_publishdate=2026-05-27 18:29)
