• Special Screws
  • Low Profile Screws / Small Head Screws

SHN-M10-LP

Thin Hex Nuts

  • Space

Dimension Drawing

SHN-LPThin Hex Nuts寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SHN-M10-LP M10 1.5 17 5 20 6.3 37.41 CAD Cart

Characteristics

  • Thin hex nuts conforming to ISO 4035.
  • For space-saving of equipment/devices and applications with limited space.

Material/Finish

SHN-LP
Main Body Steel
Trivalent Chromate Treatment

Related Services

Application

Reducing the size of equipment and devices

Product List

Click here to see SHN-LP