Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ3-M2.6-2.5-TBZ-ALK | M2.6 | 0.45 | 2.5 | 4.5 | 1.2 | 0 | 0.39 | 50 | 0.19 | 46.76 | CAD | Cart |
| SNZ3-M2.6-3-TBZ-ALK | M2.6 | 0.45 | 3 | 4.5 | 1.2 | 0 | 0.39 | 50 | 0.21 | 46.76 | CAD | Cart |
| SNZ3-M2.6-3.5-TBZ-ALK | M2.6 | 0.45 | 3.5 | 4.5 | 1.2 | 0 | 0.39 | 50 | 0.23 | 46.76 | CAD | Cart |
| SNZ3-M2.6-4-TBZ-ALK | M2.6 | 0.45 | 4 | 4.5 | 1.2 | 0 | 0.39 | 50 | 0.24 | 46.76 | CAD | Cart |
| SNZ3-M2.6-5-TBZ-ALK | M2.6 | 0.45 | 5 | 4.5 | 1.2 | 0 | 0.39 | 50 | 0.27 | 46.76 | CAD | Cart |
| SNZ3-M2.6-6-TBZ-ALK | M2.6 | 0.45 | 6 | 4.5 | 1.2 | 0 | 0.39 | 50 | 0.3 | 46.76 | CAD | Cart |
| SNZ3-M2.6-8-TBZ-ALK | M2.6 | 0.45 | 8 | 4.5 | 1.2 | 0 | 0.39 | 50 | 0.36 | 46.76 | CAD | Cart |
| SNZ3-M2.6-10-TBZ-ALK | M2.6 | 0.45 | 10 | 4.5 | 1.2 | 0 | 0.39 | 50 | 0.43 | 46.76 | CAD | Cart |
| SNZ3-M2.6-12-TBZ-ALK | M2.6 | 0.45 | 12 | 4.5 | 1.2 | 0 | 0.39 | 50 | 0.49 | 46.76 | CAD | Cart |
| SNZ3-M2.6-14-TBZ-ALK | M2.6 | 0.45 | 14 | 4.5 | 1.2 | 0 | 0.39 | 50 | 0.55 | 46.76 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZ3-TBZ-ALK | |
|---|---|
| Main Body | Steel Black Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
Application
For making devices and equipment more compactScrew return and fallout prevented
Compact precision equipment
Characteristics
- Miniature screws with nylon patch for precision instruments (Type 0-3).
- M1.4 - M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.






