Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ3S-M2-2-ALK | M2 | 0.4 | 2 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.09 | 60.01 | CAD | Cart |
| SNZ3S-M2-2.5-ALK | M2 | 0.4 | 2.5 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.1 | 60.01 | CAD | Cart |
| SNZ3S-M2-3-ALK | M2 | 0.4 | 3 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.11 | 60.01 | CAD | Cart |
| SNZ3S-M2-3.5-ALK | M2 | 0.4 | 3.5 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.12 | 60.01 | CAD | Cart |
| SNZ3S-M2-4-ALK | M2 | 0.4 | 4 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.13 | 60.01 | CAD | Cart |
| SNZ3S-M2-5-ALK | M2 | 0.4 | 5 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.15 | 60.01 | CAD | Cart |
| SNZ3S-M2-6-ALK | M2 | 0.4 | 6 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.16 | 60.01 | CAD | Cart |
| SNZ3S-M2-8-ALK | M2 | 0.4 | 8 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.2 | 60.01 | CAD | Cart |
| SNZ3S-M2-10-ALK | M2 | 0.4 | 10 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.23 | 60.01 | CAD | Cart |
| SNZ3S-M2-12-ALK | M2 | 0.4 | 12 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.27 | 60.01 | CAD | Cart |
| SNZ3S-M2-14-ALK | M2 | 0.4 | 14 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.3 | 60.01 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZ3S-ALK | |
|---|---|
| Main Body | Stainless Steel |
| Nylon Patch | Nylon 11 |
Application
For making devices and equipment more compactScrew return and fallout prevented
Compact precision equipment
Characteristics
- Miniature screws with nylon patch for precision instruments (Type 0-3).
- M1.4 - M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.






