Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZF3-M2.6-3.5-TZB | M2.6 | 0.45 | 3.5 | 4.5 | 1.1 | 0 | 0.53 | 50 | 0.18 | 8.58 | CAD | Cart |
| SNZF3-M2.6-4-TZB | M2.6 | 0.45 | 4 | 4.5 | 1.1 | 0 | 0.53 | 50 | 0.19 | 8.58 | CAD | Cart |
| SNZF3-M2.6-5-TZB | M2.6 | 0.45 | 5 | 4.5 | 1.1 | 0 | 0.53 | 50 | 0.22 | 8.58 | CAD | Cart |
| SNZF3-M2.6-6-TZB | M2.6 | 0.45 | 6 | 4.5 | 1.1 | 0 | 0.53 | 50 | 0.25 | 8.58 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNZF3-TZB | |
|---|---|
| Main Body | SWCH16A Trivalent Chromate Treatment |
Application
For making devices and equipment more compactCompact precision equipment
Characteristics
- Miniature screws for precision instruments (Type 0-3).
- M1.4 - M2.6.
- Flat head machine screw type with low head height. For applications with limited overhead space.






