Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZF3S-M2-3 | M2 | 0.4 | 3 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.09 | 13.25 | CAD | Cart |
| SNZF3S-M2-4 | M2 | 0.4 | 4 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.1 | 13.25 | CAD | Cart |
| SNZF3S-M2-5 | M2 | 0.4 | 5 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.12 | 13.25 | CAD | Cart |
| SNZF3S-M2-6 | M2 | 0.4 | 6 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.14 | 13.25 | CAD | Cart |
| SNZF3S-M2-8 | M2 | 0.4 | 8 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.17 | 13.25 | CAD | Cart |
| SNZF3S-M2-10 | M2 | 0.4 | 10 | 3.5 | 0.9 | 0 | 0.22 | 50 | 0.21 | 13.25 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNZF3S | |
|---|---|
| Main Body | Stainless Steel |
Application
For making devices and equipment more compactCompact precision equipment
Characteristics
- Miniature screws for precision instruments (Type 0-3).
- M1.4 - M2.
- Flat head machine screw type with low head height. For applications with limited overhead space.






