Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZB-M2-5-ALK | M2 | 0.4 | 5 | 3 | 0.6 | 0 | 0.09 | 20 | 0.12 | 23.70 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZB-ALK | |
|---|---|
| Main Body | Brass*1 |
| Nylon Patch | Nylon 11 |
*1: The coloring may change over time or in response to environmental conditions, but the performance will not be affected.
Application
For making devices and equipment more compactScrew return and fallout prevented
FPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devices
Characteristics
- Miniature screws with nylon patch for precision instruments (Type 0-1).
- M2/M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.
- Non-magnetic.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.



/14306_1.jpg?awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?awscf_publishdate=2026-02-04 16:40)

/14306_1.jpg?awscf_publishdate=2026-02-04 16:40)