Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZB-M2-2 | M2 | 0.4 | 2 | 3 | 0.6 | 0 | 0.18 | 50 | 0.08 | 9.36 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZB | |
|---|---|
| Main Body | Brass*1 |
*1: The coloring may change over time or in response to environmental conditions, but the performance will not be affected.
Application
For making devices and equipment more compactFPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devices
Characteristics
- Miniature screws for precision instruments (Type 0-1).
- M2/M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.
- Non-magnetic.



/14306_1.jpg?awscf_publishdate=2026-02-04 16:40)


