• Special Screws
  • Decoration

SEC-M4-TBZ-ALK

Super Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SEC-TBZ-ALKSuper Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
4
5
6
8
10
12
16
20
22
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SEC-M4-4-TBZ-ALK M4 0.7 4 8 0.9 2 0.63 10 0.33 11.54 CAD Cart
SEC-M4-5-TBZ-ALK M4 0.7 5 8 0.9 2 0.63 10 0.4 11.23 CAD Cart
SEC-M4-6-TBZ-ALK M4 0.7 6 8 0.9 2 0.63 10 0.49 10.92 CAD Cart
SEC-M4-8-TBZ-ALK M4 0.7 8 8 0.9 2 0.63 10 0.61 11.07 CAD Cart
SEC-M4-10-TBZ-ALK M4 0.7 10 8 0.9 2 0.63 10 0.75 11.54 CAD Cart
SEC-M4-12-TBZ-ALK M4 0.7 12 8 0.9 2 0.63 10 0.9 11.69 CAD Cart
SEC-M4-16-TBZ-ALK M4 0.7 16 8 0.9 2 0.63 10 1.2 12.16 CAD Cart
SEC-M4-20-TBZ-ALK M4 0.7 20 8 0.9 2 0.63 10 1.4 13.41 CAD Cart
SEC-M4-22-TBZ-ALK M4 0.7 22 8 0.9 2 0.63 10 1.5 14.50 CAD Cart
SEC-M4-25-TBZ-ALK M4 0.7 25 8 0.9 2 0.63 10 1.7 14.50 CAD Cart
SEC-M4-30-TBZ-ALK M4 0.7 30 8 0.9 2 0.63 10 1.9 15.44 CAD Cart
SEC-M4-35-TBZ-ALK M4 0.7 35 8 0.9 2 0.63 10 2.2 16.53 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SEC-TBZ-ALK
Main Body Steel
Black Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • With nylon patch.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • SEQ-TBZ-ALK, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TBZ-ALK

Related Services

Product List

Click here to see SEC-TBZ-ALK

Click here to see Decoration