Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M2.5-3-TBZ | M2.5 | 0.45 | 3 | 5 | 0.6 | 1 | 0.35 | 50 | 0.13 | 29.62 | CAD | Cart |
| SEC-M2.5-4-TBZ | M2.5 | 0.45 | 4 | 5 | 0.6 | 1 | 0.35 | 50 | 0.16 | 29.62 | CAD | Cart |
| SEC-M2.5-5-TBZ | M2.5 | 0.45 | 5 | 5 | 0.6 | 1 | 0.35 | 50 | 0.2 | 29.62 | CAD | Cart |
| SEC-M2.5-6-TBZ | M2.5 | 0.45 | 6 | 5 | 0.6 | 1 | 0.35 | 50 | 0.23 | 30.40 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SEC-TBZ | |
|---|---|
| Main Body | Steel Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQ-TBZ, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TBZ






