• Special Screws
  • Decoration

SEC-M2.6-TBZ

Super Ultra Low Profile Cross Recessed Machine Screws

  • Space
  • Decoration

Dimension Drawing

SEC-TBZSuper Ultra Low Profile Cross Recessed Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2.6
L
All
3
4
5
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SEC-M2.6-3-TBZ M2.6 0.45 3 5 0.6 1 0.35 50 0.13 29.62 CAD Cart
SEC-M2.6-4-TBZ M2.6 0.45 4 5 0.6 1 0.35 50 0.16 29.62 CAD Cart
SEC-M2.6-5-TBZ M2.6 0.45 5 5 0.6 1 0.35 50 0.2 29.62 CAD Cart
SEC-M2.6-6-TBZ M2.6 0.45 6 5 0.6 1 0.35 50 0.23 30.40 CAD Cart
SEC-M2.6-8-TBZ M2.6 0.45 8 5 0.6 1 0.35 50 0.3 31.96 CAD Cart
SEC-M2.6-10-TBZ M2.6 0.45 10 5 0.6 1 0.35 50 0.37 33.51 CAD Cart
SEC-M2.6-12-TBZ M2.6 0.45 12 5 0.6 1 0.35 50 0.44 34.29 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SEC-TBZ
Main Body Steel
Black Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • SEQ-TBZ, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TBZ

Related Services

Product List

Click here to see SEC-TBZ

Click here to see Decoration