Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M5-8-TBZ | M5 | 0.8 | 8 | 9 | 1 | 2 | 1.19 | 50 | 1.5 | 43.65 | CAD | Cart |
| SEC-M5-10-TBZ | M5 | 0.8 | 10 | 9 | 1 | 2 | 1.19 | 50 | 1.5 | 43.65 | CAD | Cart |
| SEC-M5-12-TBZ | M5 | 0.8 | 12 | 9 | 1 | 2 | 1.19 | 50 | 1.8 | 46.76 | CAD | Cart |
| SEC-M5-16-TBZ | M5 | 0.8 | 16 | 9 | 1 | 2 | 1.19 | 50 | 2.1 | 52.22 | CAD | Cart |
| SEC-M5-20-TBZ | M5 | 0.8 | 20 | 9 | 1 | 2 | 1.19 | 50 | 2.4 | 56.11 | CAD | Cart |
| SEC-M5-22-TBZ | M5 | 0.8 | 22 | 9 | 1 | 2 | 1.19 | 50 | 2.6 | 66.25 | CAD | Cart |
| SEC-M5-25-TBZ | M5 | 0.8 | 25 | 9 | 1 | 2 | 1.19 | 50 | 2.8 | 66.25 | CAD | Cart |
| SEC-M5-30-TBZ | M5 | 0.8 | 30 | 9 | 1 | 2 | 1.19 | 50 | 3.2 | 77.16 | CAD | Cart |
| SEC-M5-35-TBZ | M5 | 0.8 | 35 | 9 | 1 | 2 | 1.19 | 50 | 3.7 | 81.83 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SEC-TBZ | |
|---|---|
| Main Body | Steel Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQ-TBZ, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TBZ






