Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M6-8-TBZ | M6 | 1 | 8 | 10 | 1.2 | 2 | 2.94 | 20 | 2.5 | 27.44 | CAD | Cart |
| SEC-M6-10-TBZ | M6 | 1 | 10 | 10 | 1.2 | 2 | 2.94 | 20 | 2.8 | 27.44 | CAD | Cart |
| SEC-M6-12-TBZ | M6 | 1 | 12 | 10 | 1.2 | 2 | 2.94 | 20 | 2.9 | 22.14 | CAD | Cart |
| SEC-M6-16-TBZ | M6 | 1 | 16 | 10 | 1.2 | 2 | 2.94 | 20 | 3.4 | 24.94 | CAD | Cart |
| SEC-M6-20-TBZ | M6 | 1 | 20 | 10 | 1.2 | 2 | 2.94 | 20 | 3.8 | 27.44 | CAD | Cart |
| SEC-M6-22-TBZ | M6 | 1 | 22 | 10 | 1.2 | 2 | 2.94 | 20 | 4.1 | 30.55 | CAD | Cart |
| SEC-M6-25-TBZ | M6 | 1 | 25 | 10 | 1.2 | 2 | 2.94 | 20 | 4.4 | 30.24 | CAD | Cart |
| SEC-M6-30-TBZ | M6 | 1 | 30 | 10 | 1.2 | 2 | 2.94 | 20 | 5 | 34.92 | CAD | Cart |
| SEC-M6-35-TBZ | M6 | 1 | 35 | 10 | 1.2 | 2 | 2.94 | 20 | 6.5 | 38.66 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SEC-TBZ | |
|---|---|
| Main Body | Steel Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQ-TBZ, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TBZ






