Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M2.6-3-TZB-ALK | M2.6 | 0.45 | 3 | 5 | 0.6 | 1 | 0.26 | 10 | 0.16 | 9.51 | CAD | Cart |
| SEC-M2.6-4-TZB-ALK | M2.6 | 0.45 | 4 | 5 | 0.6 | 1 | 0.26 | 10 | 0.17 | 9.51 | CAD | Cart |
| SEC-M2.6-5-TZB-ALK | M2.6 | 0.45 | 5 | 5 | 0.6 | 1 | 0.26 | 10 | 0.2 | 9.51 | CAD | Cart |
| SEC-M2.6-6-TZB-ALK | M2.6 | 0.45 | 6 | 5 | 0.6 | 1 | 0.26 | 10 | 0.24 | 9.67 | CAD | Cart |
| SEC-M2.6-8-TZB-ALK | M2.6 | 0.45 | 8 | 5 | 0.6 | 1 | 0.26 | 10 | 0.3 | 9.82 | CAD | Cart |
| SEC-M2.6-10-TZB-ALK | M2.6 | 0.45 | 10 | 5 | 0.6 | 1 | 0.26 | 10 | 0.37 | 10.14 | CAD | Cart |
| SEC-M2.6-12-TZB-ALK | M2.6 | 0.45 | 12 | 5 | 0.6 | 1 | 0.26 | 10 | 0.42 | 10.29 | CAD | Cart |
| SEC-M2.6-14-TZB-ALK | M2.6 | 0.45 | 14 | 5 | 0.6 | 1 | 0.26 | 10 | 0.49 | 10.76 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SEC-TZB-ALK | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Cross recessed head cap screws with extra low profile.
- With nylon patch.
- For space-saving of equipment/devices and applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- SEQ-TZB-ALK, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TZB-ALK





/11576_1.jpg?upd=20260415170134&awscf_publishdate=2026-05-15 9:45)
