Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M2.5-3-TZB | M2.5 | 0.45 | 3 | 5 | 0.6 | 1 | 0.38 | 50 | 0.14 | 23.38 | CAD | Cart |
| SEC-M2.5-4-TZB | M2.5 | 0.45 | 4 | 5 | 0.6 | 1 | 0.38 | 50 | 0.17 | 23.38 | CAD | Cart |
| SEC-M2.5-5-TZB | M2.5 | 0.45 | 5 | 5 | 0.6 | 1 | 0.38 | 50 | 0.2 | 23.38 | CAD | Cart |
| SEC-M2.5-6-TZB | M2.5 | 0.45 | 6 | 5 | 0.6 | 1 | 0.38 | 50 | 0.23 | 24.16 | CAD | Cart |
| SEC-M2.5-8-TZB | M2.5 | 0.45 | 8 | 5 | 0.6 | 1 | 0.38 | 50 | 0.29 | 25.72 | CAD | Cart |
| SEC-M2.5-10-TZB | M2.5 | 0.45 | 10 | 5 | 0.6 | 1 | 0.38 | 50 | 0.35 | 26.50 | CAD | Cart |
| SEC-M2.5-12-TZB | M2.5 | 0.45 | 12 | 5 | 0.6 | 1 | 0.38 | 50 | 0.41 | 27.28 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SEC-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQ-TZB, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TZB



/11576_1.jpg?upd=20251223181621&awscf_publishdate=2026-02-04 16:40)

/11576_1.jpg?upd=20251223181620&awscf_publishdate=2026-02-04 16:40)
