Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SECS-M4-6 | M4 | 0.7 | 6 | 8 | 0.9 | 2 | 1.05 | 50 | 0.97 | 17.93 | CAD | Cart |
| SECS-M4-8 | M4 | 0.7 | 8 | 8 | 0.9 | 2 | 1.05 | 50 | 0.98 | 18.71 | CAD | Cart |
| SECS-M4-10 | M4 | 0.7 | 10 | 8 | 0.9 | 2 | 1.05 | 50 | 1.2 | 20.27 | CAD | Cart |
| SECS-M4-12 | M4 | 0.7 | 12 | 8 | 0.9 | 2 | 1.05 | 50 | 1.4 | 21.83 | CAD | Cart |
| SECS-M4-16 | M4 | 0.7 | 16 | 8 | 0.9 | 2 | 1.05 | 50 | 1.7 | 24.16 | CAD | Cart |
| SECS-M4-20 | M4 | 0.7 | 20 | 8 | 0.9 | 2 | 1.05 | 50 | 1.6 | 27.28 | CAD | Cart |
| SECS-M4-25 | M4 | 0.7 | 25 | 8 | 0.9 | 2 | 1.05 | 50 | 1.6 | 30.40 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SECS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQS, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQS






