Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SECS-M5-6 | M5 | 0.8 | 6 | 9 | 1 | 2 | 1.47 | 50 | 1.9 | 25.72 | CAD | Cart |
| SECS-M5-8 | M5 | 0.8 | 8 | 9 | 1 | 2 | 1.47 | 50 | 2.1 | 25.72 | CAD | Cart |
| SECS-M5-10 | M5 | 0.8 | 10 | 9 | 1 | 2 | 1.47 | 50 | 2.4 | 27.28 | CAD | Cart |
| SECS-M5-12 | M5 | 0.8 | 12 | 9 | 1 | 2 | 1.47 | 50 | 2.8 | 29.62 | CAD | Cart |
| SECS-M5-16 | M5 | 0.8 | 16 | 9 | 1 | 2 | 1.47 | 50 | 2.2 | 34.29 | CAD | Cart |
| SECS-M5-20 | M5 | 0.8 | 20 | 9 | 1 | 2 | 1.47 | 50 | 2.8 | 38.97 | CAD | Cart |
| SECS-M5-25 | M5 | 0.8 | 25 | 9 | 1 | 2 | 1.47 | 50 | 2.9 | 43.65 | CAD | Cart |
| SECS-M5-30 | M5 | 0.8 | 30 | 9 | 1 | 2 | 1.47 | 50 | 2.9 | 50.66 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SECS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQS, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQS



/11576_1.jpg?upd=20251209113250&awscf_publishdate=2026-02-04 16:40)


