• Special Screws
  • Decoration

SEQ-M3-TBZ-ALK

Super Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SEQ-TBZ-ALKSuper Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Max. Tightening
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SEQ-M3-6-TBZ-ALK M3 0.5 6 7 0.8 SKQB-1 0.6 10 0.39 29.62 CAD Cart
SEQ-M3-8-TBZ-ALK M3 0.5 8 7 0.8 SKQB-1 0.6 10 0.48 30.40 CAD Cart
SEQ-M3-10-TBZ-ALK M3 0.5 10 7 0.8 SKQB-1 0.6 10 0.56 30.40 CAD Cart
SEQ-M3-12-TBZ-ALK M3 0.5 12 7 0.8 SKQB-1 0.6 10 0.64 31.18 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SEQ-TBZ-ALK
Main Body SWCH
Black Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • With nylon patch.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • QuaStix*1 is used for the cross recess. By using a dedicated bit for QuaStix SKQB, the torque transmission is improved, preventing cam-out and damage to the cross recess.*2
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.


Related Products

Use dedicated bit SKQB for mounting and removing.SKQB

SEQ-TBZ-ALKSuper Ultra Low Profile Cross Recessed Machine Screws with Nylon Patch


Related Services

Product List

Click here to see Decoration