Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Hexalobular Socket No. |
Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SET-M3-6-BNI-ALK | M3 | 0.5 | 6 | 7 | 0.8 | 0.75 | 6 | 0.7 | 20 | 0.39 | 13.10 | CAD | Cart |
| SET-M3-8-BNI-ALK | M3 | 0.5 | 8 | 7 | 0.8 | 0.75 | 6 | 0.7 | 20 | 0.48 | 14.03 | CAD | Cart |
| SET-M3-10-BNI-ALK | M3 | 0.5 | 10 | 7 | 0.8 | 0.75 | 6 | 0.7 | 20 | 0.56 | 13.41 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SET-BNI-ALK | |
|---|---|
| Main Body | SWCH Black Nickel Plating |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesPrevention of damage to screw heads
Reliable tightening
Screw return and fallout prevented
Characteristics
- Extra low profile hexalobular socket*1 cap screws with nylon patch.
- Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- For space-saving of equipment/devices and applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










/11576_1.jpg?upd=20251223181621&awscf_publishdate=2026-02-04 16:40)